N5-20P - C13 Power Cord, 15A,125V, 3 FT

Item # N520P-C13-15-3F
Availability
245
Price Table
Quantity Price
1 - 24 $7.49
25 - 49 $7.19
50 - 99 $6.97
100 + Call Us
Add to Cart

Description

L-Com’s N5-20P - C13 Power Cord N520P-C13-15-3F is in stock and ready to ship on the same day of order. The 14AWG 3FT black power cord is designed to save space in crowded racks and enclosures. These 3 ft power cords are designed to eliminate space wasting cable slack and cable loops.

Our L-Com power cord specialists are ready and available to answer any questions you may have on the N5-20P - C13 Power Cord. The 3 ft power cable carries 15 amps of current along with the heavy 14-gauge wire. This black power cord is a N5-20P - C13 Power Cord with 15A, 125V and 3ft. length.

Contact L-Com’s expert technical support for assistance with the power cord and or any power cords. Download our N520P-C13-15-3F CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your N5-20P - C13 power cord will be exact to spec.

The power cord N520P-C13-15-3F from L-Com comes in multiple lengths that provide design flexibility. The 3ft black power cable is used to connect powered equipment such as PCs, servers, routers and switches. Order your N5-20P - C13 Power Cord N520P-C13-15-3F today from L-Com. There is no MOQs (minimum order quantity) and the product ships on the same day from our warehouse.

Features
  • 15 Amp 125 Volt
  • Black PVC 105°C Jacket
  • 14 AWG Conductors
  • N5-20P to C13
  • Use with high power devices that require heavier guage wires
Application
  • High Powered Devices
  • PC/Server
  • Power Extension
  • PDUs


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov