L-com

N5-15P Right - C13 Right, 15A, 125V, 10 FT

  • Picture of N5-15P Right - C13 Right, 15A, 125V, 10 FT
Picture of N5-15P Right - C13 Right, 15A, 125V, 10 FT
SKU N515PR-C13R-15-10F
Available to Ship 231
Quantity Price
1 - 24 $24.39
25 - 49 $23.17
50 - 99 $21.95
100 + Call Us
Price $24.39

All Prices are in US Dollars and do not include duties



L-Com’s N5-15P Right - C13 Right Power Cord N515PR-C13R-15-10F is in stock and ready to ship on the same day of order. The 14AWG 10FT black power cord is designed to save space in crowded racks and enclosures. These 10 ft power cords are designed to eliminate space wasting cable slack and cable loops.

Our L-Com power cord specialists are ready and available to answer any questions you may have on the N5-15P Right - C13 Right Power Cord. The 10 ft power cable carries 15 amps of current along with the heavy 14-gauge wire. This black power cord is a N5-15P Right - C13 Right Power Cord with 15A, 125V and 10 ft. length.

Contact L-Com’s expert technical support for assistance with the power cord and or any power cords. Download our N515PR-C13R-15-10F CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your N5-15P right - C13 right power cord will be exact to spec.

The power cord N515PR-C13R-15-10F from L-Com comes in multiple lengths that provide design flexibility. The 10ft black power cable is used to connect powered equipment such as PCs, servers, routers and switches. Order your N5-15P Right - C13 Right Power Cord N515PR-C13R-15-10F today from L-Com. There is no MOQs (minimum order quantity) and the product ships on the same day from our warehouse.

Features
  • 15 Amp 125 Volt
  • Black PVC 105°C Jacket
  • 14 AWG Conductors
  • N5-15P Right Angle to C13 Right Angle
  • Perfect for tight spaces

Application
  • Powered Devices
  • PC/Server
  • Server Rooms and Cabinets
  • PDUs


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.