L-com

N5-15P Male to N5-15R Male Power Splitter Cord, Rated for 15 A, 15-foot Length

  • Picture of N5-15P Male to N5-15R Male Power Splitter Cord, Rated for 15 A, 15-foot Length
  • Picture of N5-15P Male to N5-15R Male Power Splitter Cord, Rated for 15 A, 15-foot Length
  • Picture of N5-15P Male to N5-15R Male Power Splitter Cord, Rated for 15 A, 15-foot Length
  • Picture of N5-15P Male to N5-15R Male Power Splitter Cord, Rated for 15 A, 15-foot Length
  • Picture of N5-15P Male to N5-15R Male Power Splitter Cord, Rated for 15 A, 15-foot Length
Picture of N5-15P Male to N5-15R Male Power Splitter Cord, Rated for 15 A, 15-foot Length
SKU N515P-N515R2-15-15F
Available to Ship 3
Quantity Price
1 - 24 $39.39
25 - 49 $37.42
50 - 99 $35.45
100 + Call Us
Price $39.39

All Prices are in US Dollars and do not include duties



L-com’s N515P-N515R2-15-15F power cord splitter is the ideal solution for solution for powering multiple devices from a single source. With its black PVC jacket and robust design, this extension splitter offers both durability with flexibility. Our N515P-N515R2-15-15F power cord splitter is suitable for use in food and beverage, schools, offices and networking environments. This splitter is rated for a maximum current of 15 A and supports up to 125 V maximum DC voltage. Make your online purchase right now to take advantage of our same-day shipping.

This N515P-N515R2-15-15F power splitter features N5-15P male to N5-15R male connectors with push-on connection method for hassle free installation. Our splitter cord uses 14 AWG and is available in a 15 foot length. This 3-wire AC power splitter is a great option for server rooms, power plants, high volume areas with large equipment, factories and automation industries. Additional specifications and dimensions for the power cord splitter can be found on its downloadable PDF specification datasheet.

L-com offers an excellent selection of power splitters with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect splitter for your needs, including more information on related products. If you have any inquiries about our AC power splitter or other components, please contact our experienced technical support and sales teams.


Features
  • Split a single power source into 2 or 3 power sources
  • longer lengths (10ft, 50ft)
  • 10A and 15A models

Application
  • Server rooms
  • Power Plants
  • High volume areas with large equipment
  • Factories
  • Automation


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.