We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

N5-15P Male to N5-15R Female Outdoor Extension Cord, SJTW, PVC, 50 Feet

SKU PCI034-50F
Available to Ship 10
Quantity Price
1 - 24 $60.99
25 - 49 $57.94
50 - 99 $54.89
100 + Call Us
Price $60.99

All Prices are in US Dollars and do not include duties



L-com’s PCI034-50F is a NEMA-grade power extension cord used to extend a power connection up to 50 feet long. This N5-15P male to N5-15R female power cord is outdoor-rated and has a SJTW jacket. Our extension cable is ideal for harsh environments such as oil and water splashes, sunlight, dirt, and general wear and tear. This yellow power cable has a PVC jacket material with a 0.343-inch jacket diameter.

This PCI034-50F male-to-female extension cable from L-com has 14 AWG sizes and 3 strands. Our power cord is capable of handling 15A maximum current and 125V maximum DC voltage. Additional power extension cord specs and dimensions for this component can be found on its downloadable PDF specification datasheet.

L-com has one of the largest in-stock selections of SJTW extension cords for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect N5-15P to N5-15R power extension cords for your requirements.


Features
  • NEMA 5-15P to NEMA 5-15R Extension Cord
  • Extend a power connection to reach and outlet 50 feet away
  • SJTW jacket rated for outdoor use
  • Yellow Jacket for visibility

Application
  • Factory and automation
  • Construction Sites
  • Power Extension
  • Outdoor Performance


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.