L-com

N5-15P - 2C13 Split Power Cord, 10A, 125V, 2 FT

  • Picture of N5-15P - 2C13 Split Power Cord, 10A, 125V, 2 FT
Picture of N5-15P - 2C13 Split Power Cord, 10A, 125V, 2 FT
SKU N515P-C132-10-2F
Available to Ship 242
Quantity Price
1 - 24 $10.79
25 - 49 $10.36
50 - 99 $10.03
100 + Call Us
Price $10.79

All Prices are in US Dollars and do not include duties



L-Com’s N5-15P - 2C13 Split Power Cord N515P-C132-10-2F is in stock and ready to ship on the same day of order. The 14AWG 2FT black power cord is designed to save space in crowded racks and enclosures. These 2 ft split power cords are designed to eliminate space wasting cable slack and cable loops.

Our L-Com split power cord specialists are ready and available to answer any questions you may have on the N5-15P - 2C13 Split Power Cord. The 2 ft power cable carries 15 amps of current along with the heavy 14-gauge wire. This black power cord is a N5-15P - 2C13 Split Power Cord with 10A, 125V and 2 ft. length.

Contact L-Com’s expert technical support for assistance with the split power cord and or any power cords. Download our N515P-C132-10-2F CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your N5-15P - 2C13 split power cord will be exact to spec.

The split power cord N515P-C132-10-2F from L-Com comes in multiple lengths that provide design flexibility. The 2ft black power cable is used to connect powered equipment such as PCs, servers, routers and switches. Order your N5-15P - 2C13 Split Power Cord N515P-C132-10-2F today from L-Com. There is no MOQs (minimum order quantity) and the product ships on the same day from our warehouse.

Features
  • 10 Amp 125 Volt
  • Black PVC 105°C Jacket
  • 18 AWG Conductors
  • N5-15P to Dual C13
  • Split one power signal into two

Application
  • Powered Devices
  • PC/Server
  • Power Splitting
  • PDUs


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.