L-com

NMO/TAD Mobile Mount to N-Male, Pigtail 2 ft 195-Series

  • Picture of NMO/TAD Mobile Mount to N-Male, Pigtail 2 ft 195-Series
  • Picture of NMO/TAD Mobile Mount to N-Male, Pigtail 2 ft 195-Series
  • Picture of NMO/TAD Mobile Mount to N-Male, Pigtail 2 ft 195-Series
Picture of NMO/TAD Mobile Mount to N-Male, Pigtail 2 ft 195-Series
SKU CA-AM1NMA002
Available to Ship 298
Quantity Price
1 - 24 $68.49
25 - 49 $61.64
50 - 99 $54.79
100 + Call Us
Price $68.49

All Prices are in US Dollars and do not include duties



High quality fully tested NMO/TAD Mobile Mount to N-Male cable assemblies featuring high performance low loss 195-series coax cable.

The NMO-Series mounts are well suited for applications where mobility is required. Constructed with a solid brass threaded mount with gold plated center contact. Mounts include an O-ring to seal the mounting hole from moisture.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Excellent low loss characteristics
  • Custom cable lengths available
  • Each assembly is fully tested ensuring the highest quality
  • Made with high performance, high quality 195-series coax cable

Application
  • Wi-Fi Radios
  • Mobile Wireless Applications
  • RF Voice/Video/Data
  • Wireless LAN Devices


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
N
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
NMO Mount
Connector 2 Gender
Hermaphroditic
Connector 2 Polarity
Standard
Connector Angle 2
Right Angle
Connector 2 Impedance
50 Ohm
RF Cable Type
195 Series
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.