L-com

Plenum N Male to N Male Low PIM Cable Using SPP-375-LLPL Coax Using Times Microwave Parts 3 Meter

  • Picture of Plenum N Male to N Male Low PIM Cable Using SPP-375-LLPL Coax Using Times Microwave Parts 3 Meter
Picture of Plenum N Male to N Male Low PIM Cable Using SPP-375-LLPL Coax Using Times Microwave Parts 3 Meter
SKU LCCA31058-M3
Available to Ship 3
Quantity Price
1 - 9 $171.99
10 - 24 $168.55
25 - 99 $165.11
100 + Call Us
Price $171.99

All Prices are in US Dollars and do not include duties



L-com plenum N male to N male low PIM cable using SPP-375-LLPL coax using Times Microwave parts 3 meter is available for same day shipping from our facility. This high quality N cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31058-M3 N cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF low PIM coaxial cable assemblies are built with N connection on one end and N connection on the other. This low PIM N to N cable from L-com has a male to male gender combination. Our N male to N male coaxial assembly part number LCCA31058-M3 can also be known as low PIM N plug to N plug cable assembly when using alternate gender names.

N plug to N plug cable assembly LCCA31058-M3 is manufactured with a corrugated coax. These corrugated N to N cable assemblies use SPP-375-LLPL coax and are single shielded. L-com single shielded plenum N male to N male low PIM cable using SPP-375-LLPL coax using Times Microwave parts 3 meter is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these N to N M/M cables is 5.8 GHz. Technical performance specifications on these 5.8 GHz N male to N male cables are located on the LCCA31058-M3 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day.

Plenum N male to N male low PIM cable using SPP-375-LLPL coax using Times Microwave parts 3 meter is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our N to N cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our plenum N male to N male low PIM cable using SPP-375-LLPL coax using Times Microwave parts 3 meter.


Features
  • 100% Tested with PIM Test Results Marked on Cable
  • Lightweight and Extremely Flexible
  • Low Loss with Excellent VSWR
  • IP67 (when mated)
  • Using Times Microwave Components

Application
  • Distributed Antenna Systems (DAS)
  • Multi-Carrier Communication Systems
  • PIM Testing

Key Specifications

Key Specifications

Connector 1 Series
N
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
N
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
RF Cable Part Number
SPP-375-LLPL
RF Cable Type
SPP-375-LLPL
RF Cable Impedance
50 Ohm
Length, Max
118.11 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.