L-com

Low Loss N Male Right Angle to N Male Right Angle Cable Assembly with Heavy Duty Heat Shrink Boot using LL142 Coax, 2 FT

  • Picture of Low Loss N Male Right Angle to N Male Right Angle Cable Assembly with Heavy Duty Heat Shrink Boot using LL142 Coax, 2 FT
Picture of Low Loss N Male Right Angle to N Male Right Angle Cable Assembly with Heavy Duty Heat Shrink Boot using LL142 Coax, 2 FT
SKU LCCA30032-FT2
Available to Ship 4
Quantity Price
1 - 9 $345.99
10 - 24 $332.15
25 - 99 $318.31
100 + Call Us
Price $345.99

All Prices are in US Dollars and do not include duties



L-com low loss N male right angle to N male right angle cable assembly with heavy duty heat shrink boot using LL142 coax, 2 FT is available for same day shipping from our facility. This high quality N cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30032-FT2 N cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF low loss coaxial cable assemblies are built with right angle N connection on one end and right angle N connection on the other. This low lossright angle N to right angle N cable from L-com has a male to male gender combination. Our N male to N male coaxial assembly part number LCCA30032-FT2 can also be known as low loss right angle N plug to right angle N plug cable assembly when using alternate gender names.

N plug to N plug cable assembly LCCA30032-FT2 is manufactured with a flexible coax. These flexible N to N cable assemblies use LL142 coax and are triple shielded. L-com triple shielded low loss N male right angle to N male right angle cable assembly with heavy duty heat shrink boot using LL142 coax, 2 FT is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these N to N M/M cables is 18 GHz. Technical performance specifications on these 18 GHz N right angle male to N right angle male cables are located on the LCCA30032-FT2 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day.

Low loss N male right angle to N male right angle cable assembly with heavy duty heat shrink boot using LL142 coax, 2 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our right angle N to right angle N cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our low loss N male right angle to N male right angle cable assembly with heavy duty heat shrink boot using LL142 coax, 2 FT.



Product Resources

Key Specifications

Key Specifications

Connector 1 Series
N
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Right Angle
Connector 1 Impedance
50 Ohm
Connector 2 Series
N
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Right Angle
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Passivated Stainless Steel
RF Cable Part Number
LL142
RF Cable Type
LL142
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.