We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

N Male to N Female Low PIM Cable Using TFT-402-LF Coax Using Times Microwave Components 3 Foot

SKU LCCA31070-FT3
Available to Ship 24
Quantity Price
1 - 24 $71.99
25 - 49 $68.39
50 - 99 $64.79
100 + Call Us
Price $71.99

All Prices are in US Dollars and do not include duties



L-com N male to N female low PIM cable using TFT-402-LF coax using Times Microwave components 3 foot is available for same day shipping from our facility. This high quality N cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31070-FT3 N cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF low PIM coaxial cable assemblies are built with N connection on one end and N connection on the other. This low PIM N to N cable from L-com has a male to female gender combination. Our N male to N female coaxial assembly part number LCCA31070-FT3 can also be known as low PIM N plug to N jack cable assembly when using alternate gender names.

N plug to N jack cable assembly LCCA31070-FT3 is manufactured with a flexible coax. These flexible N to N cable assemblies use TFT-5G-402 coax and are double shielded. L-com double shielded N male to N female low PIM cable using TFT-402-LF coax using Times Microwave components 3 foot is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these N to N M/F cables is 5.8 GHz. Technical performance specifications on these 5.8 GHz N male to N female cables are located on the LCCA31070-FT3 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a low PIM N female to N male cable assembly because it can be used in the opposite direction.

N male to N female low PIM cable using TFT-402-LF coax using Times Microwave components 3 foot is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our N to N cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our N male to N female low PIM cable using TFT-402-LF coax using Times Microwave components 3 foot.


Features
  • 100% Tested with PIM Test Results Marked on Cable
  • Lightweight and Extremely Flexible
  • Low Loss with Excellent VSWR
  • IP67 (when mated)
  • Using Times Microwave Components

Application
  • Distributed Antenna Systems (DAS)
  • Multi-Carrier Communication Systems
  • PIM Testing

Key Specifications

Key Specifications

Connector 1 Series
N
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
N
Connector 2 Gender
Female
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Tri-Metal
RF Cable Part Number
TFT-5G-402
RF Cable Type
TFT-5G-402
RF Cable Impedance
50 Ohm
Length, Max
36 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.