We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Low Loss N Male to N Female Weatherproof Cable Assembly with Silicone using LMR-400 Coax, 3 FT with Times Microwave Components

SKU LCCA30193/WP-FT3
Available to Ship 3
Quantity Price
1 - 24 $127.99
25 - 49 $121.59
50 - 99 $115.19
100 + Call Us
Price $127.99

All Prices are in US Dollars and do not include duties



The L-com LCCA30193/WP-FT3 is a weatherproof low loss cable assembly that comes with type N male connection with weatherproof boot on one end and type N female on the other. L-com’s RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense/military, aerial antenna towers, etc. The low loss cable has a 50 Ohm impedance and is specifically ready for quicker shipment than most in the industry can provide.

This weatherproof low loss RF cable assembly operates at a maximum frequency of 6 GHz. Our RF cable assembly has a PE jacket with 0.405 inches diameter. The type N male to type N female cable assembly LCCA30193/WP-FT3 is built with LMR-400 coax, which has a flexible design.

This RF cable assembly with 0.5 inches diameter has copper clad aluminum as cable’s inner conducting material and PE (F) dielectric type. The weatherproof boot low loss cable can operate at a temperature range of -40 to 85 degrees C. Additional dimensions, specifications, and CAD drawings for this LCCA30193/WP-FT3 low loss RF cable are available on our downloadable PDF datasheet.

L-com stocks a wide selection of weatherproof low loss cable assemblies that ship the same business day as ordered from our warehouse. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal type N male to type N female cable assembly as per your requirements.


Features
  • Max Frequency 6 GHz
  • Shielding Effectivity > 90 dB
  • 85% Phase Velocity
  • Double Shielded
  • PE Jacket
  • Silicone Connector Boot
  • IP68 Rated


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
N
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
N
Connector 2 Gender
Female
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Tri-Metal
RF Cable Part Number
LMR-400-LC
RF Cable Type
LMR-400
RF Cable Impedance
50 Ohm
Ingress Protection (IP) Rating
IP68
Length, Max
36 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.