We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

N Male to N Female Bulkhead Cable Assembly using LC085TB Coax, 3 FT

SKU LCCA30121-FT3
Available to Ship 14
Quantity Price
1 - 9 $59.99
10 - 24 $57.59
25 - 99 $55.19
100 + Call Us
Price $59.99

All Prices are in US Dollars and do not include duties



L-com N male to N female bulkhead cable assembly using LC085TB coax, 3 FT is available for same day shipping from our facility. This high quality N cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30121-FT3 N cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with N connection on one end and N bulkhead connection on the other. This N to N cable from L-com has a male to female gender combination. Our N male to N female coaxial assembly part number LCCA30121-FT3 can also be known as N plug to N jack cable assembly when using alternate gender names.

N plug to N jack cable assembly LCCA30121-FT3 is manufactured with a formable coax.

Maximum frequency for these N to N M/F cables is 11 GHz. Technical performance specifications on these 11 GHz N male to N female bulkhead cables are located on the LCCA30121-FT3 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a N female bulkhead to N male cable assembly because it can be used in the opposite direction.

N male to N female bulkhead cable assembly using LC085TB coax, 3 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our N to N cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our N male to N female bulkhead cable assembly using LC085TB coax, 3 FT.


Features
  • Max Frequency 11 GHz
  • Shielding Effectivity > 100dB
  • PTFE Dielectric with 69.5% VoP
  • Hand Formable
  • Tin Filled Copper Composite Braid Outer Conductor

Application
  • General Purpose
  • Laboratory Use
  • System Interconnect


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
N
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
N
Connector 2 Gender
Female
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector Mount Method 2
Bulkhead
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
LC085TB
RF Cable Type
LC085TB
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.