L-com

N Male Connector Crimp/Solder Attachment For LMR-600, LMR-600-DB, LMR-600-FR, and 600-Series Cable

  • Picture of N Male Connector Crimp/Solder Attachment For LMR-600, LMR-600-DB, LMR-600-FR, and 600-Series Cable
Picture of N Male Connector Crimp/Solder Attachment For LMR-600, LMR-600-DB, LMR-600-FR, and 600-Series Cable
SKU TC-600-NMH-X-LC
Available to Ship 8
Quantity Price
1 + $23.18
Price $23.18

All Prices are in US Dollars and do not include duties



L-com's N Male connector for LMR-600, LMR-600-DB, LMR-600-FR and 600-Series coax uses a Crimp/Solder attachment method. This N connector is one of the many RF coaxial connectors in L-com’s product line up and like all our products, they will ship the same day. Our N Male connector operates up to a maximum frequency of 6 GHz.

The specifications and a basic dimensional drawing for TC-600-NMH-X-LC Male N connector can be found in this datasheet PDF. L-com's portfolio of RF and microwave connectors allows users to choose from a large number of options when building assemblies to fit their RF interconnect needs. RF cables can be created to fulfill many interconnect applications ranging from In the Box hookup, test equipment connectivity or as part of a system installation. In addition to an offering of RF connectors and coaxial cable L-com offers both standard and custom cable assemblies to fit a customer's specific needs.

Features
  • Designed to industry standard interface dimensions
  • Quality body materials and plating
  • Crimp/Non-Solder Contact attachment

Application
  • RF Boxes and components
  • RF Test systems
  • General Purpose RF Interconnect
  • Laboratory applications


Product Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Crimp/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
LMR-600
Interface Type 2
LMR-600-DB
Interface Type 3
LMR-600-FR
Interface Type 4
600-Series

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.