L-com

N Male Connector Crimp/Non-Solder Contact Attachment for LMR-195

  • Picture of N Male Connector Crimp/Non-Solder Contact Attachment for LMR-195
Picture of N Male Connector Crimp/Non-Solder Contact Attachment for LMR-195
SKU EZ-195-NMH-X-LC
Available to Ship 55
Quantity Price
1 + $13.25
Price $13.25

All Prices are in US Dollars and do not include duties



L-com's EZ-195-NMH-X-LC type N Male connector is part of our full line of RF components available for same-day shipping. Our type N male connector operates up to a maximum frequency of 6 GHz and offers good VSWR of 1.3:1. Our type N male connector EZ-195-NMH-X-LC datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Max. Operating Frequency 6 GHz
  • Good VSWR of 1.3:1
  • Gold Plated Beryllium Copper Contact

Application
  • General Purpose Test
  • Custom Cable Assemblies


Product Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Crimp/Non-Solder Contact
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
LMR-195

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.