L-com

N Female to BNC Male adapter, 3GHz VSWR1.25

Item # LCAD1406
Availability
54
06/29/2026 * Up to 154
Call Us * Over 154
*Estimated Availability
Price Table
Quantity Price
1 - 24 $11.19
25 - 49 $10.63
50 - 99 $10.07
100 + Call Us
Add to Cart

Description

fullDescFlag = false;

N jack to BNC plug adapter, 3GHz VSWR1.25

LCAD1406 N adapter from L-com is part of a very large selection of in-stock interconnect RF components. This RF adapter has an N jack to BNC plug configuration and a PTFE, which makes it resistant to lubricants and fuels. The female coaxial adapter has a beryllium copper and is built for lab technicians and engineers for a variety of RF and Microwave applications. This 50 Ohm N adapter is precision manufactured for RF components industry specifications.

The LCAD1406 coaxial adapter has a and is suitable for rack-mounted equipment. This L-com RF adapter operates at a temperature range of -65 to 165 and has high repeatability.

The LCAD1406 coaxial adapter has a maximum frequency range of 3 GHz and is most commonly used for testing, measurement, military, and defense applications. This RF adapter has gold over nickel over copper plating and is designed to enable connections in RF and microwave systems between two of the same or different connector types. The L-com adapter is constructed with a brass connector body and has copper-tin-zinc plating.

The N female adapter is one of the thousands of RF products available from L-com in-stock inventory with same-day shipment for domestic and international orders. Make your online purchase right now for a high-quality 3 GHz coaxial adapter and take advantage of our same-day shipping. We also stock and custom build for further information on similar products, our expert technical support, and knowledgeable sales team can help you get the perfect radio frequency adapter for your requirement.


Features
  • VSWR of 1.25:1 max up to 3 GHz
  • Type N interface meets MIL-STD-348B
  • BNC interface meets MIL-STD-348B
  • Gold over Nickel over Copper Plated Beryllium Copper Contact
Application
  • Enables Between Series Connections
  • General Purpose Test

N jack to BNC plug adapter, 3GHz VSWR1.25

LCAD1406 N adapter from L-com is part of a very large selection of in-stock interconnect RF components. This RF adapter has an N jack to BNC plug configuration and a PTFE, which makes it resistant to lubricants and fuels. The female coaxial adapter has a beryllium copper and is built for lab technicians and engineers for a variety of RF and Microwave applications. This 50 Ohm N adapter is precision manufactured for RF components industry specifications.

The LCAD1406 coaxial adapter has a and is suitable for rack-mounted equipment. This L-com RF adapter operates at a temperature range of -65 to 165 and has high repeatability.

The LCAD1406 coaxial adapter has a maximum frequency range of 3 GHz and is most commonly used for testing, measurement, military, and defense applications. This RF adapter has gold over nickel over copper plating and is designed to enable connections in RF and microwave systems between two of the same or different connector types. The L-com adapter is constructed with a brass connector body and has copper-tin-zinc plating.

The N female adapter is one of the thousands of RF products available from L-com in-stock inventory with same-day shipment for domestic and international orders. Make your online purchase right now for a high-quality 3 GHz coaxial adapter and take advantage of our same-day shipping. We also stock and custom build for further information on similar products, our expert technical support, and knowledgeable sales team can help you get the perfect radio frequency adapter for your requirement.