We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

N Female Bulkhead Right Angle Low PIM Coaxial Connector, LC141TB, LC141TBJ, 6 GHz, 50 Ohms, Solder/Solder

SKU LCCN3228
Available to Ship 20
Quantity Price
1 - 24 $11.79
25 - 49 $11.20
50 - 99 $10.61
100 + Call Us
Price $11.79

All Prices are in US Dollars and do not include duties



The L-com LCCN3228 is N Female Bulkhead low PIM coaxial connector which has excellent low passive intermodulation performance providing user strong signals with more bandwidth. This radio frequency connector operates at 6 GHz maximum frequency. This RF connector is Threaded to fasten easily with Right Angle body style making it the right choice for RF interconnect applications.  L-com’s N low PIM coaxial connector has a Brass body insulated with excellent dielectric PTFE material making it sturdy and durable. This connector comes with Bronze Contact material and coupling nut with Silver plating. The coaxial connector has LC141TB interface type that ensures easy installation with hand formable coaxial cables. This RF connector has an operating temperature range from -65 deg C to 155 deg C. The LCCN3228 coaxial connector with Solder/Solder attachment method offers fully customizable configurations and lengths fulfilling customer requirements. The use of standardized 50 Ohms impedance with 0.58 Inch hex size coupling makes RF low PIM coaxial connector design much more practical and efficient. L-com’s low PIM connector is designed to conform RoHS and Reach compliances making it the most trusted and reliable product.  The LCCN3228 coaxial connector from L-com is in stock and available for same-day shipping. This low PIM coaxial connector with 50 Ohms impedance is ideal for typical applications such as cable assemblies with PIM requirements, wireless deployments, and to connect system components including antennas, amplifiers, and switches. For further information on similar products, our expert technical support and trained sales team can get you to the perfect N Female Bulkhead RF low PIM coaxial connector as per your requirement.

Features
  • Low PIM Design
  • Max Frequency of 6 GHz
  • Tri-Metal Plating

Application
  • Custom Cable Assemblies
  • Wireless Communication
  • Antenna Pigtails
  • MIMO Networks

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Body Style
Right Angle
Attachment Method
Solder/Solder
Mount Method
Bulkhead
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
LC141TB
Interface Type 2
LC141TBJ
Interface Type 3
RG402

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.