L-com

Multi Band 37dBi UAV GPS/GNSS Antenna 1,166-1,610 MHz SMA Male Connector IP67

  • Picture of Multi Band 37dBi UAV GPS/GNSS Antenna 1,166-1,610 MHz SMA Male Connector IP67
Picture of Multi Band 37dBi UAV GPS/GNSS Antenna 1,166-1,610 MHz SMA Male Connector IP67
SKU LCANGPS1001
Available to Ship 32
Quantity Price
1 - 4 $870.00
5 - 9 $852.60
10 - 24 $835.20
25 + Call Us
Price $870.00

All Prices are in US Dollars and do not include duties



The LCANGPS1001 is an active GPS/GNSS multi band L1/L2/L5 antenna with 37dBi overall gain. This high precision antenna is IP67 rated, light weight and designed for Unmanned Arial Vehicles (UAV). The active UAV GPS/GNSS antenna is ideally suited for use in harsh operating environments where stability and reliability of GPS/GNSS signal is required.

This antenna operates in the 1.166-1.278GHz and 1.52-1.61GHz bands meeting GPS L1/L2/L5, GALILEO E1/E5a/E5b/E6 and GLONASS L1/L2/L3 requirements. The LCANGPS1001 antenna has an integrated LNA with 1.5 dB noise figure and typical LNA gain of 33 dB.

The LCANGPS1001 GPS antenna from L-com, with an axial ratio of 3 dB, can track visible satellites under extreme conditions, providing positioning solutions with accuracy for UAV navigation, autonomous tracking, or GIS surveying.

Features
  • Multi Band
  • IP67 Rated
  • 1.166-1.278GHz and 1.52-1.61GHz
  • Stable Phase Center
  • Millimeter Level Accuracy
  • SMA Male

Application
  • GPS L1/L2/L5
  • GLONASS L1/L2/L3
  • Galileo E1/E5a/E5b/E6
  • BDS B1/B2/B3
  • QZSS L1/L2/L5/L6
  • SBAS L1/L5
  • IRNSS L5
  • Unmanned Vehicles/Vessels
  • GIS Surveying
  • Autonomous Vehicles

Key Specifications

Key Specifications

Antenna Type
GPS/GNSS
Polarization
RHCP
Minimum Frequency
1.17 GHz
Maximum Frequency
1.61 GHz
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.