L-com

MU Duplex Adapter, Metal

  • Picture of MU Duplex Adapter, Metal
Picture of MU Duplex Adapter, Metal
SKU FOA-703M
Available to Ship 3
Quantity Price
1 - 24 $14.19
25 - 49 $13.62
50 - 99 $13.20
100 + Call Us
Price $14.19

All Prices are in US Dollars and do not include duties



The L-com FOA-703M is a MU Duplex Adapter. The FOA-703M features a metal housing, and is used for coupling single mode or multimode fiber cables.. The L-com FOA-703M is one of thousands of fiber optic products in-stock and ready to ship

Features
  • MU-style fiber coupler
  • for use with single mode or multimode fiber
  • Metal body
  • Duplex configuration

Application
  • Telecom
  • Datacom
  • Troubleshooting
  • Legacy Fiber Systems
  • System Integrators

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.