We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

MPO w/ pins to MPO no pins, 12 Fiber, Type A, 100GB 50/125 OM5 MMF, LSZH Jacket, 3 Meter

SKU MPMF12OM5AZ-3
Available to Ship 6
Quantity Price
1 - 9 $307.99
10 - 24 $295.67
25 - 99 $283.35
100 + Call Us
Price $307.99

All Prices are in US Dollars and do not include duties



The L-com MPMF12OM5AZ-3 is a MPO fiber patch cable. It features MPO Male to MPO Female connectors and utilizes Multimode 50/125 100GB OM5 fiber. The L-com MPMF12OM5AZ-3 is a 12 fiber MPO cable with Type A (Key up, Key Down) polarity and a Low Zmoke Zero Halogen rated jacket. The L-com MPMF12OM5AZ-3 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • MPO Male (w/pins) to MPO Female (w/o pins)
  • Multimode 50/125 100GB OM5 Fiber
  • 12 Fiber
  • Type A Polarity (Key Up, Key Down)
  • LSZH rated Jacket

Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.