L-com

MPO w/o pins to LC fan-out, 0.9mm diameter, 24 fiber, OS2 9/125um Single Mode, OFNP Jacket, Aqua, 1 meter

  • Picture of MPO w/o pins to LC fan-out, 0.9mm diameter, 24 fiber, OS2 9/125um Single Mode, OFNP Jacket, Aqua, 1 meter
Picture of MPO w/o pins to LC fan-out, 0.9mm diameter, 24 fiber, OS2 9/125um Single Mode, OFNP Jacket, Aqua, 1 meter
SKU MPF24OS2-09LCR-1
Available to Ship Call us
Quantity Price
1 - 9 $89.99
10 - 24 $86.39
25 - 99 $82.79
100 + Call Us
Price $89.99

All Prices are in US Dollars and do not include duties



The L-com MPF24OS2-09LCR are multi-fiber ribbon cables rated for Single mode OS2 9/125 applications. They offer up to 24 times the density when compared to the same size SC connector and utilize a push-pull design for easy mating and removal. The L-com MPF24OS2-09LCR MPO w/o pins to LC Fan-out cable assemblies are factory terminated and tested and provide significant installation time savings. The L-com MPF24OS2-09LCR MPO to LC fan-out is ideal for making connections within rack or wall mounted fiber enclosures. L-com's MPO products are fully compatible with US Conec MTP products.

Features
  • 24 Fiber MPO w/o pins (female) to LC Fan-out for server-to-switch and other link aggregation
  • .9mm Diameter OFNP (Plenum Rated) Jacket complies with strict building codes
  • Single mode OS2 9/125 cabling for aggregation of links
  • Fully compatible with US Conec MTP products

Application
  • Ethernet
  • LAN
  • Server Farms
  • Voice/Video/Data

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.