We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

MPO w/o pins to LC fan-out, 0.9mm diameter, 12 fiber, OM3 50/125um Multimode, OFNP Jacket, Aqua, 10 meter

SKU MPF12OM3-09LCR-10
Available to Ship 5
Quantity Price
1 - 9 $58.99
10 - 24 $56.63
25 - 99 $54.27
100 + Call Us
Price $58.99

All Prices are in US Dollars and do not include duties



The L-com MPF12OM3-09LCR are multi-fiber ribbon cables rated for OM3 10GB Multimode applications. They offer up to 12 times the density when compared to the same size SC connector and utilize a push-pull design for easy mating and removal. The L-com MPF12OM3-09LCR MPO w/o pins to LC Fan-out cable assemblies are factory terminated and tested and provide significant installation time savings. The L-com MPF12OM3-09LCR MPO w/o pins to LC fan-out is ideal for making connections within rack or wall mounted fiber enclosures. L-com's MPO products are fully compatible with US Conec MTP products.

Features
  • 12 Fiber MPO w/o pins (female) to LC Fan-out for server-to-switch and other link aggregation
  • .9mm Diameter OFNP (Plenum Rated) Jacket complies with strict building codes
  • OM3 10GB 50/125 Multimode cabling for aggregation of links
  • Fully compatible with US Conec MTP products

Application
  • Ethernet
  • LAN
  • Server Farms
  • Voice/Video/Data

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.