L-com

MPO w/ pins to LC fanout fiber optic cable assembly, 0.9mm diameter, 12 fiber, OM4 50/125µm Multimode, 10 meter

  • Picture of MPO w/ pins to LC fanout fiber optic cable assembly, 0.9mm diameter, 12 fiber, OM4 50/125µm Multimode, 10 meter
Picture of MPO w/ pins to LC fanout fiber optic cable assembly, 0.9mm diameter, 12 fiber, OM4 50/125µm Multimode, 10 meter
SKU MPM12OM4-09LCR-10
Available to Ship 6
Quantity Price
1 - 9 $130.99
10 - 24 $128.37
25 - 99 $125.75
100 + Call Us
Price $130.99

All Prices are in US Dollars and do not include duties



The MPM12OM4-09LCR-10 from L-com is a fan-out cable assembly that comes with an MPO (w/ pins) to LC/UPC connector configuration. This fiber optic cable features an OFNP-rated PVC jacket and has a cable diameter of 3 mm. Our fan-out cable is suitable for applications such as Ethernet, LAN, server farms, and voice/video/data. This aqua blue fiber optic cable assembly is available in a length of 10 meters and can withstand temperatures ranging from -10 to 60 degrees C.

Our MPO (w/ pins) male to LC cable comes with a multimode OM4 fiber and has a fiber diameter of 50/125 µm. L-com’s MPM12OM4-09LCR-10 fan-out cable assembly has a breakout diameter of 0.9 mm and is ideal for making connections within rack mounted or wall mounted fiber enclosures. Our fiber optic cable assembly can be customized in different lengths to fit specific installation needs, ensuring efficient network management in high-density setups without compromising delivery time or quality. Additional dimensions, specifications, and CAD drawings for this 12 fiber cable can be found on its downloadable PDF datasheet.

L-com has one of the largest in-stock selections of fiber optic cable assemblies for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. We are committed to delivering excellent service to support our customers in maintaining the continuity and reliability of their networks. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal multimode OM4 fan-out cable for your requirements.


Features
  • 12 Fiber MPO w/ pins (male) to LC Fan-out for server-to-switch and other link aggregation
  • 3mm Diameter OFNP (Plenum Rated) Jacket complies with strict building codes
  • OM4 40GB 50/125µm Multimode cabling for aggregation of links
  • Fully compatible with US Conec MTP products

Application
  • Ethernet
  • LAN
  • Server Farms
  • Voice/Video/Data

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.