L-com

MPO PC w/o Pins to 4xSN (8 strand) UPC Cable Assembly, Multimode OM3, Plenum Rated, 15 Meter

  • Picture of MPO PC w/o Pins to 4xSN (8 strand) UPC Cable Assembly, Multimode OM3, Plenum Rated, 15 Meter
  • Picture of MPO PC w/o Pins to 4xSN (8 strand) UPC Cable Assembly, Multimode OM3, Plenum Rated, 15 Meter
  • Picture of MPO PC w/o Pins to 4xSN (8 strand) UPC Cable Assembly, Multimode OM3, Plenum Rated, 15 Meter
  • Picture of MPO PC w/o Pins to 4xSN (8 strand) UPC Cable Assembly, Multimode OM3, Plenum Rated, 15 Meter
Picture of MPO PC w/o Pins to 4xSN (8 strand) UPC Cable Assembly, Multimode OM3, Plenum Rated, 15 Meter
SKU MPF-8M3-SNUP-15
Available to Ship 10
Quantity Price
1 - 9 $241.99
10 - 24 $232.31
25 - 99 $222.63
100 + Call Us
Price $241.99

All Prices are in US Dollars and do not include duties



The L-com MPF-8M3-SNUP-15 is a 15 meter fiber optic cable using a 12 fiber Female MPO connector to 4x fan-out Senko SN® connectors. The SN® connector is a ceramic connector that can be utilized as a Base-8 trunk solution, a Base-2 patching interface, or as a Base-8 connection to next-gen 200G, 400G, and 800G transceivers. The MPF-8M3-SNUP-15 from L-com is designed for Multimode OM3 applications. The SN® connector uses the same 1.25mm ferrule as the LC industry standard connector with 3x the density. With the reduced footprint of the SN® connector, up to 432 fibers can be present in a single rack unit patch panel. The L-com MPF-8M3-SNUP-15 can also be used to connect 4-lane pluggable optics such as QSFP-DD, or conventional single lane optics like SFP+. Additionally, Up to four SN® connectors can be plugged into QSFP-DD or OSFP transceivers and can be broken out into four different transceivers without the need for cassettes or fan-outs. The L-com MPF-8M3-SNUP-15 is in stock and available for same-day shipping, order online today!

Features
  • 15 Meter Multimode OM3 MPO Female PC to 4x SN® PC
  • Meets IEC random mating Grade B
  • Very Small Form Factor (VSFF) connector, 3x fiber cabling density over Duplex LC
  • Unique push-pull boot for simple installation and removal
  • Optimized for 400G data rates with QSFP-DD, OSFP and SFP-DD transceivers
  • Up to 4x SN® connectors per transceiver
  • Direct transceiver breakout in spine/leaf architectures
  • Combines two 1.25mm ceramic ferrules
  • Easy identification of the connector alignment key

Application
  • High-density patching
  • QSFP-DD, OSFP and SFP-DD transceiver links for higher data rates
  • Hybrid Base-8 cable assemblies combining SN and MPO connector types
  • Hyperscale, edge, enterprise and colocation data centers


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.