L-com

MPO no pins to MPO no pins, 24 Fiber, Type B, 50/125µm OM2 MMF, OFNP Jacket, 1 Meter

  • Picture of MPO no pins to MPO no pins, 24 Fiber, Type B, 50/125µm OM2 MMF, OFNP Jacket, 1 Meter
Picture of MPO no pins to MPO no pins, 24 Fiber, Type B, 50/125µm OM2 MMF, OFNP Jacket, 1 Meter
SKU MPFF24OM2BP-1
Available to Ship 10
Quantity Price
1 - 9 $137.92
10 - 24 $132.40
25 - 99 $126.89
100 + Call Us
Price $137.92

All Prices are in US Dollars and do not include duties



L-com’s MPFF24OM2BP-1 is a fiber optic patch cable assembly that is suitable for Ethernet, LAN, server farms, and voice/video/data applications. This orange fiber optic cable is equipped with MPO (w/o pins) female to MPO (w/o pins) female connectors. Our patch cable assembly has a type B (key up, key up) polarity. This fiber optic cable assembly is available in a length of 1 meter.

This MPO (w/o pins) female to MPO (w/o pins) female cable comes with a multimode OM2 fiber and has a fiber diameter of 50/125µm. The MPFF24OM2BP-1 fiber optic patch cable from L-com features an OFNP-rated jacket. Our fiber optic cable assembly can be customized in different lengths to fit specific installation needs, ensuring efficient network management in high-density setups without compromising delivery time or quality. Additional dimensions, specifications, and CAD drawings for this cable can be found on its downloadable PDF datasheet.

L-com has one of the largest in-stock selections of fiber optic patch cables for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. We are committed to delivering excellent service to support our customers in maintaining the continuity and reliability of their networks. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal multimode OM2 fiber optic cable for your requirements.


Features
  • MPO Female (w/o pins) to MPO Female (w/o pins)
  • Multimode 50/125µm OM2 Fiber
  • 24 Fiber
  • Type B Polarity (Key up, Key Up)
  • OFNP Plenum-rated Jacket

Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.