We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

MPO no pins to MPO no pins, 24 Fiber, Type A, 10GB 50/125 OM3 MMF, LSZH, 5 Meter

SKU MPFF24OM3AZ-5
Available to Ship 10
Quantity Price
1 - 9 $71.99
10 - 24 $69.11
25 - 99 $66.23
100 + Call Us
Price $71.99

All Prices are in US Dollars and do not include duties



The L-com MPFF24OM3AZ-5 is a MPO fiber patch cable. It features MPO Female to MPO Female connectors and utilizes Multimode 50/125 10GB OM3 fiber. The L-com MPFF24OM3AZ-5 is a 24 fiber MPO cable with Type A (Key up, Key Down) polarity and an Low Smoke Zero Halogen rated jacket. The L-com MPFF24OM3AZ-5 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • MPO Female (w/o pins) to MPO Female (w/o pins)
  • Multimode 50/125 10GB OM3 Fiber
  • 24 Fiber
  • Type A Polarity (Key Up, Key Down)
  • Low Smoke Zero Halogen Rated Jacket

Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.