L-com

MPO male w/ pins pullable rack mount chassis with 4 LGX cassettes, 48 LC Single mode fiber OS2

  • Picture of MPO male w/ pins pullable rack mount chassis with 4 LGX cassettes, 48 LC Single mode fiber OS2
Picture of MPO male w/ pins pullable rack mount chassis with 4 LGX cassettes, 48 LC Single mode fiber OS2
SKU FSP-MPM-4L1S-48LCSM
Available to Ship 1
Quantity Price
1 - 4 $745.00
5 - 9 $730.10
10 - 24 $715.20
25 + Call Us
Price $745.00

All Prices are in US Dollars and do not include duties



The L-com FSP-MPM-4L1S-48LCSM is a pullable rack mount chassis with four LGX cassettes. Each cassette holds 12 LC ports for single fiber connections, totaling 48 fibers. The L-com FSP-MPM-4L1S-48LCSM utilizes one 12 fiber MPO male w/ pins in the rear of each cassette to connect your MPO patch cable. This Single mode model is designed for OS2 9/125 applications. The FSP-MPM-4L1S-48LCSM is ideal for making connections within rack or wall mounted fiber enclosures. L-com's MPO products are fully compatible with US Conec MTP products.

Features
  • Single mode OS2 9/125 Applications
  • Pullable Rack Mount Chassis with 4 LGX Cassettes
  • 12 LC Connections per Cassette (48 Fibers)
  • High Performance and Space Saving
  • Compatible with US Conec MTP Products

Application
  • Data Centers
  • Server Connectivity
  • Link Aggregation
  • Fiber Optic Network Infrastructure


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.