L-com

MPO male w/ pins Hi-Density rack mount chassis with 72 LC Multimode fiber OM4

  • Picture of MPO male w/ pins Hi-Density rack mount chassis with 72 LC Multimode fiber OM4
Picture of MPO male w/ pins Hi-Density rack mount chassis with 72 LC Multimode fiber OM4
SKU FSP-MPM-HDRK-072LCM4
Available to Ship 11
Quantity Price
1 - 4 $515.00
5 - 9 $494.40
10 - 24 $473.80
25 + Call Us
Price $515.00

All Prices are in US Dollars and do not include duties



The L-com FSP-MPM-HDRK-072LCM4 is a 19" EIA compliant high density rack mount chassis containing 72 LC connections in front to 6x12 fiber MPO adapters in the rear. The L-com FSP-MPM-HDRK-072LCM4 is rated for OM4 50/125 40GB multimode applications. The L-com FSP-MPM-HDRK-072LCM4 provides technicians and IT managers the perfect solution for space saving in crowded racks and datacenters. One of thousands of products that are in stock and ready to ship today from L-com.

Features
  • Multimode OM4 50/125 Applications
  • 72 LC Connections to 6x12 MPO
  • High Density Rack Mount Chassis
  • 1U rack height saves valuable space, 19” X 1.75”

Application
  • Data Center Management
  • Server Connectivity
  • Telecommunications
  • Fiber Optic Network Infrastructure


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.