MPO male w/ pins Hi-Density rack mount chassis with 144 LC Multimode fiber OM4

SKU FSP-MPM-HDRK-144LCM4
QTY available 9
Quantity Price
1 - 4 $795.00
5 - 9 $779.10
10 - 24 $763.20
25 + Call Us
Price $795.00

All Prices are in US Dollars and do not include duties



The L-com FSP-MPM-HDRK-144LCM4 is a 19" EIA compliant high density rack mount chassis containing 144 LC connections in front to 12x12 fiber MPO adapters in the rear. The L-com FSP-MPM-HDRK-144LCM4 is rated for OM4 50/125 40GB multimode applications. The L-com FSP-MPM-HDRK-144LCM4 provides technicians and IT managers the perfect solution for space saving in crowded racks and datacenters. One of thousands of products that are in stock and ready to ship today from L-com.

Features
  • Multimode OM4 50/125 Applications
  • 144 LC Connections to 12x12 MPO
  • High Density Rack Mount Chassis
  • 1U rack height saves valuable space, 19” X 1.75”

Application
  • Data Center Management
  • Server Connectivity
  • Telecommunications
  • Fiber Optic Network Infrastructure


Documents and Resources