L-com

MPO 6 Port Cluster Adapter, 12F/24F, High Density Reduced Height, Key up-Key Down, No Flange, Black, Black

  • Picture of MPO 6 Port Cluster Adapter, 12F/24F, High Density Reduced Height, Key up-Key Down, No Flange, Black, Black
  • Picture of MPO 6 Port Cluster Adapter, 12F/24F, High Density Reduced Height, Key up-Key Down, No Flange, Black, Black
Picture of MPO 6 Port Cluster Adapter, 12F/24F, High Density Reduced Height, Key up-Key Down, No Flange, Black, Black
SKU FOA-860-BLK
Available to Ship 98
Quantity Price
1 - 24 $53.99
25 - 49 $51.29
50 - 99 $48.59
100 + Call Us
Price $53.99

All Prices are in US Dollars and do not include duties



The L-com FOA-860-BLK is a 6 Port MPO fiber optic adapter with a reduced height of 9.4mm for high-density packaging. This single mode/multimode fiber adapter is designed for commercial use and is made of PEI plastic material. This black fiber optic adapter is specifically stocked to be readily available for same-day shipment.

L-com’s commercial fiber optic adapter is tested for functionality and guaranteed compatibility for outstanding network performance. Our black fiber adapter is compatible with single mode/multimode fibers. The FOA-860-BLK adapter is available with key up-key down option and a durable side spring allowing for a secure fit and easy installation. The integrated internal shutter of this MPO fiber optic adapter protects against lasers, dust, and other contaminants while protecting the ferrule.

The 6 Port fiber optic adapter from L-com is capable of handling high-performance networking environments. The connector of this MPO fiber adapter is available without flange. Our FOA-860-BLK adapter is suitable for high EMI/RFI environments, LAN, optical networks, racks and panels, server rooms, security, and FTTX. This commercial fiber optic adapter is designed to operate at temperatures ranging from -40 to 85 deg C.

The FOA-860-BLK fiber optic adapter is just one of many fiber optic products that are available from L-com for international and domestic orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. L-com also stocks a wide selection of 6 Port MPO fiber optic adapters that ship same-day from our warehouse.


Features
  • Translucent internal shutter protects against lasers, dust and contaminants
  • Translucent internal shutter allows for quick VFL detection
  • Interchangeable with LC 12 port Slimline adapters
  • 9.4mm height for high density packaging
  • Key up/key down

Application
  • High EMI/RFI environments
  • LAN, Optical Networks
  • Racks and panels
  • Server rooms
  • Security
  • FTTX

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.