L-com

MMCX Plug to MMCX Plug Cable Assembly using RG178 Coax, 2 FT

  • Picture of MMCX Plug to MMCX Plug Cable Assembly using RG178 Coax, 2 FT
Picture of MMCX Plug to MMCX Plug Cable Assembly using RG178 Coax, 2 FT
SKU LCCA30065-FT2
Available to Ship 4
Quantity Price
1 - 9 $129.99
10 - 24 $124.79
25 - 99 $119.59
100 + Call Us
Price $129.99

All Prices are in US Dollars and do not include duties



L-com MMCX plug to MMCX plug cable assembly using RG178 coax, 2 FT is available for same day shipping from our facility. This high quality MMCX cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30065-FT2 MMCX cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with MMCX connection on one end and MMCX connection on the other. This MMCX to MMCX cable from L-com has a plug to plug gender combination. Our MMCX plug to MMCX plug coaxial assembly part number LCCA30065-FT2 can also be known as MMCX male to MMCX male cable assembly when using alternate gender names.

MMCX male to MMCX male cable assembly LCCA30065-FT2 is manufactured with a flexible coax. These flexible MMCX to MMCX cable assemblies use RG178 coax and are single shielded. L-com single shielded MMCX plug to MMCX plug cable assembly using RG178 coax, 2 FT is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these MMCX to MMCX plug/plug cables is 3 GHz. Technical performance specifications on these 3 GHz MMCX plug to MMCX plug cables are located on the LCCA30065-FT2 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day.

MMCX plug to MMCX plug cable assembly using RG178 coax, 2 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our MMCX to MMCX cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our MMCX plug to MMCX plug cable assembly using RG178 coax, 2 FT.


Features
  • Max Frequency 3 GHz
  • 70% VoP
  • FEP Jacket
  • Heat Shrink Strain Relief

Application
  • General Purpose
  • Laboratory Use


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
MMCX
Connector 1 Gender
Plug
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
MMCX
Connector 2 Gender
Plug
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Gold
RF Cable Part Number
RG178
RF Cable Type
RG178
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.