L-com

MMBX Plug Slide-On Connector Solder Attachment Surface Mount PCB, With Male Center Contact

  • Picture of MMBX Plug Slide-On Connector Solder Attachment Surface Mount PCB, With Male Center Contact
Picture of MMBX Plug Slide-On Connector Solder Attachment Surface Mount PCB, With Male Center Contact
SKU RFPCB-MMBX-MS-12G121
Available to Ship 14
Quantity Price
1 - 24 $38.79
25 - 49 $36.85
50 - 99 $34.91
100 + Call Us
Price $38.79

All Prices are in US Dollars and do not include duties



RFPCB-MMBX-MS-12G121 MMBX Plug PCB connector available from L-com has a 50 Ohm impedance. This RF connector has a Surface Mount connector mount interface and is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. This MMBX Plug connector uses solder/Solder as an attachment method. Our Plug MMBX PCB connector provides a maximum frequency of 12.4 GHz. The MMBX connector is available in a 0.24-inch length and 0.24-inch width. The L-com MMBX Plug PCB connector has a PTFE dielectric type and a VSWR of 1.06:1. This MMBX PCB connector has a Beryllium Copper body with gold plating. Our RFPCB-MMBX-MS-12G121 MMBX connector has a brass contact with gold plating. This L-com MMBX Plug connector will ship the same day as purchased. Our MMBX Plug connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build MMBX custom connector cable assemblies that will ship the same day as well. The MMBX Plug connector with 50 Ohm impedance has a weight of 0.010 lbs. The Plug coaxial connector is capable of operating at temperatures ranging from -55 deg C to 155 deg C. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF that meets your requirements.

Features
  • Max. Operating Frequency 12.4 GHz
  • Excellent VSWR of 1.06:1
  • Gold Plated Beryllium Copper Contact
  • Blind Mate Connection
  • Small circuit footprint for high density applications
  • packaging available for pick and place circuit board manufacturing
  • Mechanical misalignment tolerance of 4.5deg/0.7mm Max

Application
  • General Purpose Test
  • PCB Applications
  • Circuit board test point
  • PCB applications
  • Low cost blind mate interconnect
  • Board to board applications requiring multiple coaxial connections

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
MMBX
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Solder/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
12.4 GHz
Interface Type 1
Surface Mount

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.