We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Fiber Optic Outdoor patch cable, Duplex MMF(OM3), NSN flexible boot LC/PC to dual clipped LC/PC with 4.8mm LSZH jacket, 1M

SKU FOC01A6024N01M
Available to Ship 9
Quantity Price
1 - 24 $15.19
25 - 49 $14.43
50 - 99 $13.67
100 + Call Us
Price $15.19

All Prices are in US Dollars and do not include duties



The L-com FOC01A6024N01M series is an Outdoor Patch Cord MM OM3 NSN boot Flexi LC/PC - LC/PC 4.8mm, Duplex 1M, beak-out 0.5M, 2.0mm Single-ended. The L-com FOC01A6024N01M MM OM3 NSN boot Flexi LC/PC - LC/PC patch cord is best suited for harsh enviroments, including FTTX and outside plant applications. The L-com FOC01A6024N01M multi-purpose outdoor MM OM3 NSN boot Flexi LC/PC - LC/PC patch cord is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Multi-purpose outdoor rated patch cord
  • IP 67
  • All weather and UV resistant
  • No installation tools required

Application
  • FTTX
  • Broadcasting
  • Cell Tower
  • Security
  • Control Automation
  • Industrial
  • outside plant applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.