We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Mitsubishi ESKA Premier GH2001, .5x1mm Cable, POF Simplex, 50 Meters

SKU LCGH2001-50M
Available to Ship 3
Quantity Price
1 + $247.99
Price $247.99

All Prices are in US Dollars and do not include duties



The LCGH2001-50M from L-com is a 50 meter pre-cut section of Mitsubishi ESKA Premier GH2001 Polymer Optical Fiber (POF). The LCGH2001-50M is primarily used for industrial data and sensor applications such as temperature and liquid sensors, factory automation and robotics, as well as many medical devices in EMI heavy environments. The L-com LCGH2001-50M features low transmission loss in the visible light spectrum and has excellent durability and reliability. The LCGH2001 is available with in stock lengths of 25, 50, and 100 meters, custom lengths available as well. Order online or contact our knowledgeable sales staff about our in stock POF cable and connector options to find a solution that suits your needs.

Features
  • 50 Meter Length
  • Simplex
  • Core Material: Polymethyl Methacrylate
  • Core Diameter: .5mm
  • Jacket Material: Polyethylene
  • Jacket Diameter: 1.0mm
  • Numerical Aperture: .5
  • Attenuation: .22 dB/m @ 650 nm
  • Operating Temperature: -55°C to 85°C

Application
  • Control Links for CAT Scanners/MRI Machines
  • Medical Devices
  • EMI-Heavy Environments
  • Temperature and Liquid Sensors
  • Factory Automation and Robotics
  • Direct Replacement for Copper


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.