L-com

Mil M83522 ST 2x to Mil M83522 ST 2x, SM OS2, 2.0mm LSZH zipcord, 20 meter cable assembly

  • Picture of Mil M83522 ST 2x to Mil M83522 ST 2x, SM OS2, 2.0mm LSZH zipcord, 20 meter cable assembly
  • Picture of Mil M83522 ST 2x to Mil M83522 ST 2x, SM OS2, 2.0mm LSZH zipcord, 20 meter cable assembly
  • Picture of Mil M83522 ST 2x to Mil M83522 ST 2x, SM OS2, 2.0mm LSZH zipcord, 20 meter cable assembly
Picture of Mil M83522 ST 2x to Mil M83522 ST 2x, SM OS2, 2.0mm LSZH zipcord, 20 meter cable assembly
SKU FCA-MSTMSTSMDXLS-20
Available to Ship 8
Quantity Price
1 - 9 $735.00
10 - 24 $705.60
25 - 99 $676.20
100 + Call Us
Price $735.00

All Prices are in US Dollars and do not include duties



Discover the L-com FCA-MSTMSTSMDXLS-20, a superior Mil ST fiber optic cable assembly designed to meet the highest standards in military-grade communication and networking. With Mil M83522 ST connectors on both ends, precision UPC polishing, and SM OS2 fiber, this cable ensures impeccable signal transmission and reliability. Its duplex zipcord cable design simplifies installation, and with a 2.0 x 4.5mm cable diameter and overall length of 20 meters, it offers flexibility without sacrificing performance. The LSZH (Low Smoke Zero Halogen) jacket material not only enhances safety but also meets stringent flame retardancy standards, making it ideal for installations where fire safety is crucial.

One of the standout features of the L-com FCA-MSTMSTSMDXLS-20 is its utilization of OCC (Optical Cable Corporation) AE002ZSLA9YZ cable. This ensures exceptional performance and durability, even in challenging conditions. The cable crush resistance of 500 N/cm (TIA-455-41) and an impressive flex resistance of 1,000 cycles (TIA-455-104) underscore its ruggedness, making it an ideal choice for demanding installations and harsh environments. Furthermore, L-com’s FCA-MSTMSTSMDXLS-20 qualified Military ST connector not only ensures military-grade reliability but also meets or exceeds the rigorous Mil-DTL-83522E specification.

In summary, the L-com FCA-MSTMSTSMDXLS-20 Mil M83522 ST fiber optic cable assembly is your solution for robust and reliable military-grade communication. Whether you require secure communication in challenging environments or demanding installations, this Mil M83522 ST cable assembly is designed to meet and exceed your expectations. Invest in superior performance, durability, and compliance with the most stringent military specifications with the FCA-MSTMSTSMDXLS-20. Other lengths and configurations are also available on request, if you do not see the length or configuration, you are looking for, please contact our expert technical support.


Features
  • Utilizes qualified Military ST connector
  • Mil M83522 ST connector meets or exceeds military specification Mil-DTL-83522E
  • Utilizes OCC cable AE002ZSLA9YZ
  • Intermateable with other ST adapters in the field
  • Durability for demanding installations and environments
  • Cable crush resistance 500 N/cm (TIA-455-41)
  • Cable flex resistance 1,000 cycles (TIA-455-104)

Application
  • Commercial and Military Antennas
  • Battlefield Communications
  • Navy Shipboard Systems
  • Army and Marine Corp Communications
  • Mobile Tactical Shelters
  • Mobile Broadcast Systems
  • Oil and Gas


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.