L-com

Meter Chrome Plated Push Button Switch with screw termination

  • Picture of Meter Chrome Plated Push Button Switch with screw termination
Picture of Meter Chrome Plated Push Button Switch with screw termination
SKU MPB037
Available to Ship 47
Quantity Price
1 - 24 $32.09
25 - 49 $30.49
50 - 99 $28.88
100 + Call Us
Price $32.09

All Prices are in US Dollars and do not include duties



The Bulgin MPB037 vandal-resistant push button switch offered by L-com is built to withstand wear and tear, corrosion, and harsh use in potentially hostile environments like access control systems. This RoHS certified push button switch uses S.P. Push to perform momentary action. Our MPB037 switch operates at 50Vac/dc and 1A maximum ratings, and it comes with screw terminations.

This vandal-resistant switch body and button are made of brass with tin-plated terminations. Our push button switch features a contact resistance of <10mΩ, insulation resistance of >10⁵ MΩ, and dielectric strength of >1.0kVac. The Bulgin MPB037 push button switch can operate in temperatures ranging from -30 to +70 degrees Celsius.

L-com has one of the largest in-stock selections of push button switches, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the vandal resistant push button switch that meets your needs.


Features
  • Front Panel Sealed to IP68
  • 21.5mm Diameter
  • S.P. Push to Make
  • 1A, 50Vac/DC

Application
  • Hostile Environments
  • Access Control Applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.