To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

Metal DIY Kit, DB25 Female / Female

  • Picture of Metal DIY Kit, DB25 Female / Female
  • Picture of Metal DIY Kit, DB25 Female / Female
Picture of Metal DIY Kit, DB25 Female / Female
SKU DIYKS-F
Available to Ship 595
Quantity Price
1 - 24 $27.59
25 - 49 $26.21
50 - 99 $24.83
100 + Call Us
Price $27.59

All Prices are in US Dollars and do not include duties



Create your own DB25 adapters with these versatile adapter kits. This family of adapters features Solder Cup style connectors allowing for push on mating contacts - simply the easiest wiring method available, no tools or soldering required! Kits include two rugged bright chrome plated steel shielded snap-on covers, Solder Cup style connectors and mating hardware. Choose among male-male, male-female or female-female genders. Pre-terminated jumper wires are available separately, part number family TD-J (pkg 5pcs).

Features
  • Also available in male-male or male-female gender combinations
  • Includes 2 covers, 2 Solder Cup style d-sub connectors & mating hardware
  • Shielded DB25 adapter kit for user defined wiring/components
  • Snap together chrome plated steel shielded covers for easy assembly
  • Pre-terminated wires sold separately: DIYW

Application
  • Data networking
  • Custom OEM applications
  • RS-232
  • RS-485

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.