L-com

MDP to HDMI, M/M, Alum Shell, 4K @ 60 Hz, Black Nylon Braid, 3M

  • Picture of MDP to HDMI, M/M, Alum Shell, 4K @ 60 Hz, Black Nylon Braid, 3M
Picture of MDP to HDMI, M/M, Alum Shell, 4K @ 60 Hz, Black Nylon Braid, 3M
SKU LMDPHDMI4K-MM-3M
Available to Ship 74
Quantity Price
1 - 9 $48.19
10 - 24 $46.26
25 - 99 $44.33
100 + Call Us
Price $48.19

All Prices are in US Dollars and do not include duties



The L-com LMDPHDMI4K-MM-3M is a male-to-male, MDP to HDMI cable that is used for transferring both high-definition audio and video through a single cable from one device to another. This conversion cable is ruggedized, highly durable, and flexible. The HDMI audio/video cable is available in a 3-meter length with a black nylon braid cable sheath for additional protection.

The LMDPHDMI4K-MM-3M HDMI cable is ideal for B-to-B, office use, industrial automation, building automation, consumer electronics, A/V installation, audio/video, and data cable applications. The nylon braided A/V cable supports resolutions up to 4K @ 60 Hz. This HDMI cable is available with aluminum shells for extra connector ruggedization.

L-com has one of the largest in-stock selections of 3-meter MDP to HDMI cables with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect MDP to HDMI cable for your requirements.


Features
  • Mini DisplayPort to HDMI conversion cable
  • Supports up to 4K @ 60 Hertz
  • Gray Aluminum Shell
  • Rugged Black Nylon Braiding over PVC cable sleeve
  • Gold plated contacts ensure superior signal transmission
  • Available in two lengths

Application
  • High Resolution Monitor Applications
  • Flat Panel Display Applications
  • Digital Projection
  • External Device Hook Up
  • HDTV


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.