MCX Jack to MCX Plug Right Angle Cable Assembly using RG316 Coax, 1 FT with HeatShrink, LF Solder

SKU LCCA31274-FT1
QTY available 4
Quantity Price
1 - 24 $83.99
25 - 49 $79.79
50 - 99 $75.59
100 + Call Us
Price $83.99

All Prices are in US Dollars and do not include duties



This high quality MCX jack to MCX plug right angle cable assembly using RG316 coax, 1 FT with heatshrink, LF solder cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31274-FT1 MCX cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with MCX connection on one end and right angle MCX connection on the other. This MCX to right angle MCX cable from L-com has a jack to plug gender combination.

MCX female to MCX male cable assembly LCCA31274-FT1 is manufactured with a flexible coax. These flexible MCX to MCX cable assemblies use RG316 coax (RG316 flexible) and are single shielded. This radio frequency cord is wrapped in an FEP jacket which has a 0.102 inch diameter and provides low loss with a maximum VSWR of 0:1. L-com single shielded MCX jack to MCX plug right angle cable assembly using RG316 coax, 1 FT with heatshrink, LF solder is built from quality components by skilled assemblers with many years of experience.

Technical performance specifications on these MCX jack to MCX right angle plug cables are located on the LCCA31274-FT1 datasheet PDF along with CAD drawing and dimensions. The L-com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a right angle MCX plug to MCX jack cable assembly because it can be used in the opposite direction.

This MCX jack to MCX plug right angle cable assembly using RG316 coax, 1 FT with heatshrink, LF solder is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our MCX to right angle MCX cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our MCX jack to MCX plug right angle cable assembly using RG316 coax, 1 FT with heatshrink, LF solder.


Features
  • 50 Ohm RF (Radio Frequency) transmission in high temperature environments
  • Stranded center conductor of RG316/U enhances flexibility
  • Gold plated center contacts minimize signal loss
  • Same day shipping and custom length available upon request

Application
  • Test and Measurement
  • Wireless infrastructure
  • Data Transmission
  • GPS
  • RFID
  • General Purpose


Documents and Resources

Key Specifications

Key Specifications

Connector 1 Series
MCX
Connector 1 Gender
Jack
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
MCX
Connector 2 Gender
Plug
Connector 2 Polarity
Standard
Connector Angle 2
Right Angle
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
RG316/U
RF Cable Type
RG316
RF Cable Impedance
50 Ohm
Length, Max
12 inches