We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

MCX Jack to MCX Jack using RG316 Coax Cable in 24 Inches

SKU LCCA9842-24
Available to Ship 12
Quantity Price
1 - 24 $90.99
25 - 49 $86.44
50 - 99 $81.89
100 + Call Us
Price $90.99

All Prices are in US Dollars and do not include duties



L-com's LCCA9842-24 MCX jack to MCX jack 24 inch cable using RG316 is part of our full line of RF components available for same-day shipping. This L-com MCX to MCX cable assembly has a jack to jack gender configuration with 50 ohm RG316. The LCCA9842-24 MCX jack to MCX jack cable assembly operates to 3 GHz.

Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other available RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly.


Features
  • VSWR of 1.4:1

Application
  • Military
  • Aerospace
  • Wireless Communications
  • General Purpose Test

Key Specifications

Key Specifications

Connector 1 Series
MCX
Connector 1 Gender
Jack
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
MCX
Connector 2 Gender
Jack
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Bronze
Connector 1 Body Plating
Copper-Tin-Zinc Alloy
RF Cable Part Number
RG316/U
RF Cable Type
RG316
RF Cable Impedance
50 Ohm
Length, Max
24 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.