L-com

MCX Jack Connector Solder Attachment Surface Mount PCB

  • Picture of MCX Jack Connector Solder Attachment Surface Mount PCB
Picture of MCX Jack Connector Solder Attachment Surface Mount PCB
SKU RFPCB-MCX-F-S-118
Available to Ship 5
Quantity Price
1 - 24 $28.39
25 - 49 $26.97
50 - 99 $25.55
100 + Call Us
Price $28.39

All Prices are in US Dollars and do not include duties



RFPCB-MCX-F-S-118 MCX jack PCB connector available from L-com has a 50 Ohm impedance. This RF connector has a Surface Mount connector mount interface and is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. This MCX jack connector uses solder as an attachment method. The MCX connector is available in a 0.23-inch length and 0.23-inch width. The L-com MCX jack PCB connector has a PTFE dielectric type. This MCX PCB connector has a Beryllium Copper body with gold plating. Our RFPCB-MCX-F-S-118 MCX connector has a brass contact with gold plating. This L-com MCX jack connector will ship the same day as purchased. Our MCX jack connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build MCX custom connector cable assemblies that will ship the same day as well. The MCX jack connector with 50 Ohm impedance has a weight of 0.002 lbs. This Push-on RF connector has a high quality construction. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF that meets your requirements.

Features
  • Gold Plated Beryllium Copper Contact
  • 30 µin minimum contact plating

Application
  • General Purpose Test
  • PCB Applications

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
MCX
Connector Gender
Jack
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Solder
Mount Method
None
Interface Type 1
Surface Mount

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.