L-com

M8, 4 Position, Sensor Cable, IP67 Waterproof, PVC Jacket, Female/Open, 1 meter

  • Picture of M8, 4 Position, Sensor Cable, IP67 Waterproof, PVC Jacket, Female/Open, 1 meter
  • Picture of M8, 4 Position, Sensor Cable, IP67 Waterproof, PVC Jacket, Female/Open, 1 meter
  • Picture of M8, 4 Position, Sensor Cable, IP67 Waterproof, PVC Jacket, Female/Open, 1 meter
Picture of M8, 4 Position, Sensor Cable, IP67 Waterproof, PVC Jacket, Female/Open, 1 meter
SKU TR8403-C4B-1M
Available to Ship 124
Quantity Price
1 - 24 $25.79
25 - 49 $24.76
50 - 99 $23.98
100 + Call Us
Price $25.79

All Prices are in US Dollars and do not include duties



L-com's TR8403-C4B-1M is a sensor M8 female to cut end cable assembly, which is ideal for sensor and actuator applications. This standard and straight wired data cable is available in 1 meter length. Make your online purchase right now to take advantage of our same-day shipping.

The TR8403-C4B-1M cable assembly from L-com is ideal for actuators, I/O connectivity, industrial control and factory automation, sensors or miniature sensor applications, and test equipment. Our TR8403-C4B-1M sensor: M8 cable assembly is suitable for industrial outdoor use. This straight wired sensor cable with 24 AWG is available in black color. Our M8 data cables have an IP67 waterproof rating and are available in 1-meter length.

TR8403-C4B-1M stranded cut end cable assembly is built with PVC jacket material. This M8 female to open sensor cable is available with 24 AWG wire size. This black round wire cable has a threaded connection and a straight configuration. This cable has 4 position connectors that are common in many industrial control applications, such as test equipment, sensors, and actuators.

L-com has the largest in-stock selection of sensor: M8 cable assemblies with the same-day shipment. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal sensor: M8 cable assemblies as per your requirements.


Features
  • 4 position M8 connection in multiple lengths available for multiple needs
  • PVC Jacket with a temperature rating of -20°C to +80°C
  • Used to connect to 4 pole M8 devices such as sensors, actuators or test equipment
  • IP67 rating (when mated) ensures protection against liquids and particulate

Application
  • Actuators
  • I/O connectivity
  • Industrial control and factory automation
  • Sensors or miniature sensor applications
  • Test equipment


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.