L-com's TR8301-C4B-5M is a sensor M8 male to M8 male cable assembly, which is ideal for sensor and actuator applications. This standard and straight wired data cable is available in 5 meter length. Make your online purchase right now to take advantage of our same-day shipping.
The TR8301-C4B-5M cable assembly from L-com is ideal for actuators, I/O connectivity, industrial control and factory automation, sensors or miniature sensor applications, and test equipment. Our TR8301-C4B-5M sensor: M8 cable assembly is suitable for industrial outdoor use. This straight wired sensor cable with 24 AWG is available in black color. Our M8 data cables have an IP67 waterproof rating and are available in 5-meter length.
TR8301-C4B-5M stranded M8 cable assembly is built with PVC jacket material. This M8 male to male sensor cable is available with 24 AWG wire size. This black round wire cable has a threaded connection and a straight configuration. This cable has 3 position connectors that are common in many industrial control applications, such as test equipment, sensors, and actuators.
L-com has the largest in-stock selection of sensor: M8 cable assemblies with the same-day shipment. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal sensor: M8 cable assemblies as per your requirements.
Features
- 3 position M8 connection in multiple lengths available for multiple needs
- PVC Jacket with a temperature rating of -20°C to +80°C
- Used to connect to 3 pole M8 devices such as sensors, actuators or test equipment
- IP67 rating (when mated) ensures protection against liquids and particulate
Application
- Actuators
- I/O connectivity
- Industrial control and factory automation
- Sensors or miniature sensor applications
- Test equipment