L-com

M8 3 Pole Male Field Termination Connector, 2 Piece, Quick Term Style

  • Picture of M8 3 Pole Male Field Termination Connector, 2 Piece, Quick Term Style
Picture of M8 3 Pole Male Field Termination Connector, 2 Piece, Quick Term Style
SKU M8FTQ3M
Available to Ship 68
Quantity Price
1 - 24 $34.29
25 - 49 $32.92
50 - 99 $31.89
100 + Call Us
Price $34.29

All Prices are in US Dollars and do not include duties



Not sure what length of cable you need? Break a connector in the field and need a quick replacement? Unsure which gender or number of pins your M8 application requires? L-com presents M8 Field Termination Connectors to meet those needs and more. These connectors will allow you to terminate M8 cables in the field. They are suitable for terminating 20AWG to 23AWG conductors and require no special tools. The connectors are IP67 rated and available in male or female versions with 3 positions. Quick Terminate style is faster and easier to terminate than standard multi-piece designs. Contact us with your M8 applications today.

Features
  • Two-piece, Quick Terminate design for fast, easy and reliable terminations
  • IP67 rated when properly mated
  • Quick Term style available in Male and Female 3 position types
  • Recommended for 23AWG to 20AWG solid conductors and cables with an overall OD of 0.098" (2.5mm) to 0.197" (5.0mm); no special tools are required for termination (installation instructions come packaged with each part)
  • Temp range: -25°C to +80°C

Application
  • Actuators
  • I/O connectivity
  • Industrial control and factory automation
  • Sensors or miniature sensor applications
  • Test equipment


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.