The M1290PCB-8XF-PG9F data connector from L-com comes with an M12 shielded panel mount female receptacle. This shielded X-coded connector is designed for easy integration with PCB thicknesses ranging from 1.6 to 2.4mm and maximum panel thicknesses of up to 5.0mm. Our 8-position M12 connector is designed to withstand harsh environments and temperatures between -40 to 105 deg C. The threaded M12 connector supports Category 6a Ethernet and enables data rates of up to 10gig Ethernet, making it suitable for 10BASE-T, 100BASE-TX, and 1000BASE-T applications. Our M12 female receptacle X-coded connector features an IP67 waterproof rating, ensuring protection against dust, dirt, and water ingress when properly mated. Make your online purchase right now to take advantage of our same-day shipping.
This black-colored M12 connector features an 8-position X-code configuration for PCB applications. Our black-colored M12 connector is 1.129 inches in length. This M12 8-position X-code connector can handle voltage up to 50V AC / 60V DC. Our Ethernet M12 connector is an ideal solution for building robust, high-speed Ethernet connections in harsh industrial environments. The M1290PCB-8XF-PG9F industrial outdoor M12 connector features a right-angle PCB solder mount and PG9 front mounting style. Our IP67-rated housing makes it a reliable choice for test equipment, prototyping, industrial control, factory automation, I/O connectivity, sensors, and actuator applications.
L-com has the largest in-stock selection of X-coded M12 female receptacle connectors for international and domestic orders with same-day shipment. All our connectors are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Ethernet M12 X-coded connector for your requirements.
Features
- M12 8 Position X-Code Shielded Receptacle for up to Category 6a, 10gig Ethernet applications
- Receptacle is M12 X-Code female/jack to right angle 90° solder/PCB mount
- IP67 rated when properly mated
- Temp range -40°C to +105°C; recommended operating voltage: 50V AC / 60V DC
- PG9 mounting thread with Front mounting style; recommended panel thickness: 5.0mm; recommended PCB thickness 1.6-2.4mm
Front mounting style has the mounting nut outside the panel; rear mounting style has the mounting nut inside the panel
Application
- Industrial Ethernet including standards such as 10BASE-T, 100BASE-TX and 1000BASE-T
- Test equipment and prototyping
- Industrial control and factory automation
- I/O connectivity
- Sensor and actuators