We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

M12 Sensor 5 Pin B Code Male Receptacle, IP68 IP69K Rated, 60V, 4A, PG9 Front Panel Mount Style with 22AWG UL1061 PVC 0.2M Leads

SKU REC-M125BM-PG9F-L
Available to Ship 91
Quantity Price
1 - 24 $53.99
25 - 49 $51.29
50 - 99 $48.59
100 + Call Us
Price $53.99

All Prices are in US Dollars and do not include duties



The L-com REC-M125BM-PG9F-L is a M12 sensor 5 pin B-code male receptacle that is suitable for I/O connectivity and modules, industrial control and factory automation, fieldbus systems like DeviceNet, Interbus and Profibus, sensor and actuators, and industrial networking devices. This B-code receptacle has a bulkhead front mount and a blunt cut UL1061 PVC 22AWG leads in length of 0.2 meters (7.8 inches). Our data adapter is IP68 (1m/24hours) and IP69K rated when properly mated with a temperature range of -20 degrees C to +85 degrees C.

The 5-position M12 receptacle comes with a PG9 mounting thread with front mount style and has a maximum panel thickness of 4.5mm. This REC-M125BM-PG9F-L bulkhead front mount receptacle has a mounting nut outside of the panel. Front mounting styles have the mounting nut outside the panel and rear mounting styles have the mounting nut inside the panel. Our B-code data adapter from L-com is designed ideally for applications of up to 4A, 60V, such as Fieldbus systems like DeviceNet, Interbus, and Profibus.

L-com has one of the largest in-stock selections of M12 sensor 5-pin B-code male receptacles for international and domestic orders. Place your online order right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal bulkhead front mount receptacle for your requirements.


Features
  • M12 Sensor, 5 Position, B-Code Male Panel Mountable Receptacle
  • Blunt cut UL1061 PVC 22AWG leads in length of 0.2m (7.8")
  • IP68 (1m/24hours) and IP69K rated when properly mated with temperature range: -20°C to +85°C
  • PG9 mounting thread with Front mounting style; max panel thickness: 4.5mm; front mounting style has the mounting nut outside the panel; rear mounting style has the mounting nut inside the panel
  • Fit for B code applications of up to 4A, 60V such as Fieldbus systems like DeviceNet, Interbus and Profibus

Application
  • I/O connectivity and modules
  • Industrial control and factory automation
  • Fieldbus systems like DeviceNet, Interbus and Profibus
  • Sensor and actuators
  • Industrial networking devices

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.