L-com's passive M12 distribution boxes are made to combine the signals in your sensor or actuator application into one master control cable, simplifying your wiring. They are IP67 sealed and easy to clean in the field thanks to a sturdy one-piece molded design. Embedded LEDs make it easy to see which ports are active and which signals are being passed. Wiring diagrams are provided on the back of each unit to prevent confusion during set up. Marketing tags are provided for labeling each connector. Ports and pins are numbered on the each unit. Multiple mounting holes are available to mount or secure the box, if desired. Available with M12 female 5 pole A-code connectors to either an M12 male 8 pole A-code connector, spring terminals or a port for a removable, blunt-cut homerun cable. Contact L-com with your M12 application today.
Features
- M12 passive distribution box designed to combine signals into one master control cable
- IP67 sealed one-piece design
- Embedded LEDs show which ports are active and which signals are being used
- Wiring diagram included on the back of each box; marking tags provided and all ports and pins are labeled
- This unit is an 8 way distribution box utilizing 8x M12 Female A-code 5 Position connectors to Spring Clamp Terminals
Application
- Motion controller, factory automation and industrial control
- Sensor and actuators
- Test equipment
- Field Bus and CAN bus
- Food and beverage services