L-com

M12 IP67 One Piece Passive 4 Way Distribution Box with 4x M12 A-code 5 Pole Female Connectors to 1x M12 A-code 8 Pole Male Connector

  • Picture of M12 IP67 One Piece Passive 4 Way Distribution Box with 4x M12 A-code 5 Pole Female Connectors to 1x M12 A-code 8 Pole Male Connector
Picture of M12 IP67 One Piece Passive 4 Way Distribution Box with 4x M12 A-code 5 Pole Female Connectors to 1x M12 A-code 8 Pole Male Connector
SKU M12DB4W-5PAF-8PAM
Available to Ship 42
Quantity Price
1 - 9 $84.99
10 - 24 $83.29
25 - 99 $81.59
100 + Call Us
Price $84.99

All Prices are in US Dollars and do not include duties



L-com's passive M12 distribution boxes are made to combine the signals in your sensor or actuator application into one master control cable, simplifying your wiring. They are IP67 sealed and easy to clean in the field thanks to a sturdy one-piece molded design. Embedded LEDs make it easy to see which ports are active and which signals are being passed. Wiring diagrams are provided on the back of each unit to prevent confusion during set up. Marketing tags are provided for labeling each connector. Ports and pins are numbered on the each unit. Multiple mounting holes are available to mount or secure the box, if desired. Available with M12 female 5 pole A-code connectors to either an M12 male 8 pole A-code connector, spring terminals or a port for a removable, blunt-cut homerun cable. Contact L-com with your M12 application today.

Features
  • M12 passive distribution box designed to combine signals into one master control cable
  • IP67 sealed one-piece design
  • Embedded LEDs show which ports are active and which signals are being used
  • Wiring diagram included on the back of each box; marking tags provided and all ports and pins are labeled
  • This unit is a 4 way distribution box utilizing 4x M12 Female A-code 5 Position connectors to 1x M12 A-code 8 Position Male connector

Application
  • Motion controller, factory automation and industrial control
  • Sensor and actuators
  • Test equipment
  • Field Bus and CAN bus
  • Food and beverage services


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.