L-com

M12 Heavy Duty Leveling Feet, 4 Pack. Black

  • Picture of M12 Heavy Duty Leveling Feet, 4 Pack. Black
  • Picture of M12 Heavy Duty Leveling Feet, 4 Pack. Black
  • Picture of M12 Heavy Duty Leveling Feet, 4 Pack. Black
  • Picture of M12 Heavy Duty Leveling Feet, 4 Pack. Black
  • Picture of M12 Heavy Duty Leveling Feet, 4 Pack. Black
Picture of M12 Heavy Duty Leveling Feet, 4 Pack. Black
SKU LC-LF-4PK
Available to Ship 92
Quantity Price
1 - 9 $20.39
10 - 24 $19.57
25 - 99 $18.76
100 + Call Us
Price $20.39

All Prices are in US Dollars and do not include duties



L-com’s LC-LF-4PK is a M12 heavy-duty leveling feet suitable for IT, data networking, audio-visual, A/V, studios, broadcasting, SOHO, and datacenter applications. This leveling feet is made from steel material with a black powder spray finish. Our heavy-duty feet is used for racks and network cabinets. These leveling feet are specifically stocked to be readily available for same-business-day shipping.

This LC-LF-4PK M12 leveling feet from L-com is used for mounting server, network, and audio-video equipment on standard network server shelves and cabinets. The black leveling feet comes in a package quantity of 4. Additional heavy-duty leveling feet specs and dimensions for this component can be found on its downloadable 2D Drawing (.pdf).

L-com has one of the largest in-stock selections of steel M12 heavy-duty leveling feets for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect M12 heavy-duty leveling feet for your requirements.


Features
  • Material: Made of Steel
  • Package Quantity: 4 Pack, M12
  • Application: Bolted to bottom of racks/cabinets for stability

Application
  • IT
  • DATA
  • A/V
  • LAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.