L-com

M12 DC Power Cable Assembly, 5 Position L Code, IP68 IP69K, Male to Open, 14AWG, 63V, 16A, UL 20233 PU Jacket, Black, 1M

  • Picture of M12 DC Power Cable Assembly, 5 Position L Code, IP68 IP69K, Male to Open, 14AWG, 63V, 16A, UL 20233 PU Jacket, Black, 1M
  • Picture of M12 DC Power Cable Assembly, 5 Position L Code, IP68 IP69K, Male to Open, 14AWG, 63V, 16A, UL 20233 PU Jacket, Black, 1M
  • Picture of M12 DC Power Cable Assembly, 5 Position L Code, IP68 IP69K, Male to Open, 14AWG, 63V, 16A, UL 20233 PU Jacket, Black, 1M
  • Picture of M12 DC Power Cable Assembly, 5 Position L Code, IP68 IP69K, Male to Open, 14AWG, 63V, 16A, UL 20233 PU Jacket, Black, 1M
  • Picture of M12 DC Power Cable Assembly, 5 Position L Code, IP68 IP69K, Male to Open, 14AWG, 63V, 16A, UL 20233 PU Jacket, Black, 1M
Picture of M12 DC Power Cable Assembly, 5 Position L Code, IP68 IP69K, Male to Open, 14AWG, 63V, 16A, UL 20233 PU Jacket, Black, 1M
SKU TRGL504-P4B-1M
Available to Ship 24
Quantity Price
1 - 24 $65.99
25 - 49 $63.35
50 - 99 $61.37
100 + Call Us
Price $65.99

All Prices are in US Dollars and do not include duties



The L-com TRGL504-P4B-1M is a black M12 male to open DC power cable assembly that is suitable for motors and drivers, control panels and lighting systems, fieldbus modules, robotics, and sensors and actuator systems. Our cable assembly with M12 connector is waterproof IP68 (1m/24hours) and IP69K rated when properly mated to protect against liquids and particulate. This M12 data cable has a length of 1 meter.

Our male to open data cable assembly is secure and has threaded construction that makes M12 connectors extremely resistant to accidental disconnects and vibration. This data cable from L-com is designed with 14AWG stranded round wire with 5 conductors. This L-code cable is built with UL 20233 rated polyurethane jacket and has an operating temperature range of -20 deg C to 85 deg C.

L-com’s L-code data cable assemblies are capable of supporting substantial power of up to 16A, 63V. This TRGL504-P4B-1M DC power cable assembly is UL 20233 rated and can be used outdoors. The male L-code connectors have male power pins with a female ground pin and female L-code connectors have female power pins with a male ground pin.

L-com has one of the largest in-stock selections of M12 L-code DC power cable assemblies for international and domestic orders. Place your online order right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 5 position L-code data cable for your requirements.


Features
  • 5 Position L-code M12 connector is waterproof IP68 (1m/24hours) and IP69K rated when properly mated to protect against liquids and particulate
  • Secure, threaded construction makes M12 connectors extremely resistant to accidental disconnects and vibration
  • Built with 14AWG conductors capable of supporting substantial power of up to 16A, 63VDC
  • UL 20233 PU jacket with -20° to 80°C temp range
  • L code cables are typically used in DC power applications; Male L-code connectors have Male Power pins with a Female Ground pin; Female L-code connectors have Female Power pins with a Male Ground pin

Application
  • Motors and drivers
  • Control panels and lighting systems
  • Fieldbus modules
  • Robotics
  • Sensors and actuator systems

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.