L-com

M12 DC Power Cable Assembly, 4 Position T Code, IP68 IP69K, Female to Open, 16AWG, 63V, 12A, UL 20233 TPU Jacket, Black, 1M

  • Picture of M12 DC Power Cable Assembly, 4 Position T Code, IP68 IP69K, Female to Open, 16AWG, 63V, 12A, UL 20233 TPU Jacket, Black, 1M
  • Picture of M12 DC Power Cable Assembly, 4 Position T Code, IP68 IP69K, Female to Open, 16AWG, 63V, 12A, UL 20233 TPU Jacket, Black, 1M
  • Picture of M12 DC Power Cable Assembly, 4 Position T Code, IP68 IP69K, Female to Open, 16AWG, 63V, 12A, UL 20233 TPU Jacket, Black, 1M
  • Picture of M12 DC Power Cable Assembly, 4 Position T Code, IP68 IP69K, Female to Open, 16AWG, 63V, 12A, UL 20233 TPU Jacket, Black, 1M
  • Picture of M12 DC Power Cable Assembly, 4 Position T Code, IP68 IP69K, Female to Open, 16AWG, 63V, 12A, UL 20233 TPU Jacket, Black, 1M
Picture of M12 DC Power Cable Assembly, 4 Position T Code, IP68 IP69K, Female to Open, 16AWG, 63V, 12A, UL 20233 TPU Jacket, Black, 1M
SKU TRGT405-U6B-1M
Available to Ship 86
Quantity Price
1 - 24 $51.99
25 - 49 $49.39
50 - 99 $46.79
100 + Call Us
Price $51.99

All Prices are in US Dollars and do not include duties



The L-com TRGT405-U6B-1M is a black M12 female to open DC power cable assembly that is suitable for DC motors, industrial control and factory automation, power distribution units (PDUs) and power supply units, renewable energy systems including solar, and battery connections and charging stations. Our cable assembly with M12 connector is waterproof IP68 (1m/24hours) and IP69K rated when properly mated to protect against liquids and particulate. This M12 data cable has a length of 1 meter.

Our female to open data cable assembly is secure and has threaded construction that makes M12 connectors extremely resistant to accidental disconnects and vibration. This data cable from L-com is designed with 16AWG stranded round wire with 4 conductors. This T-code cable is built with UL 20233 rated TPU jacket and has an operating temperature range of -20 deg C to 85 deg C.

L-com’s T-code data cable assemblies are capable of supporting substantial power of up to 12A, 63V. This TRGT405-U6B-1M DC power cable assembly is UL 20233 rated and can be used outdoors. Additional dimensions and specifications for this M12 data cables are on our downloadable PDF datasheet above.

L-com has one of the largest in-stock selections of M12 T-code DC power cable assemblies for international and domestic orders. Place your online order right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 4 position T-code data cable for your requirements.


Features
  • 4 Position T-code M12 connector is waterproof IP68 (1m/24hours) and IP69K rated when properly mated to protect against liquids and particulate
  • Secure, threaded construction makes M12 connectors extremely resistant to accidental disconnects and vibration
  • Built with 16AWG conductors capable of supporting substantial power of up to 12A, 63VDC
  • UL 20233 TPU jacket with -20° to 80°C temp range
  • T code cables are typically used in DC power applications

Application
  • DC Motors
  • Industrial control and factory automation
  • Power distribution units (PDUs) and power supply units
  • Battery connections and charging stations
  • Renewable energy systems including solar

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.