L-com

M12 DC Power 5 Pin L-Code Right Angle Female Field Termination Connector, IP67, Fits 14-16AWG and 8-14mm Cable, 63V, 16A, Screw-In, Black

  • Picture of M12 DC Power 5 Pin L-Code Right Angle Female Field Termination Connector, IP67, Fits 14-16AWG and 8-14mm Cable, 63V, 16A, Screw-In, Black
  • Picture of M12 DC Power 5 Pin L-Code Right Angle Female Field Termination Connector, IP67, Fits 14-16AWG and 8-14mm Cable, 63V, 16A, Screw-In, Black
  • Picture of M12 DC Power 5 Pin L-Code Right Angle Female Field Termination Connector, IP67, Fits 14-16AWG and 8-14mm Cable, 63V, 16A, Screw-In, Black
  • Picture of M12 DC Power 5 Pin L-Code Right Angle Female Field Termination Connector, IP67, Fits 14-16AWG and 8-14mm Cable, 63V, 16A, Screw-In, Black
  • Picture of M12 DC Power 5 Pin L-Code Right Angle Female Field Termination Connector, IP67, Fits 14-16AWG and 8-14mm Cable, 63V, 16A, Screw-In, Black
Picture of M12 DC Power 5 Pin L-Code Right Angle Female Field Termination Connector, IP67, Fits 14-16AWG and 8-14mm Cable, 63V, 16A, Screw-In, Black
SKU M12FT5LF90
Available to Ship 69
Quantity Price
1 - 24 $46.59
25 - 49 $44.73
50 - 99 $43.33
100 + Call Us
Price $46.59

All Prices are in US Dollars and do not include duties



The L-com M12FT5LF90 is a 5-pin L-code field termination connector that is suitable for motors and drivers, control panels and lighting systems, fieldbus modules, robotics, and sensors and actuator systems. This L-code connector has a M12 sensor and female gender along with a 5-position right angle connector configuration. Our field termination connector has an IP67 waterproof rating when properly installed and mated with a temperature range of -40 to 105 deg C.

This 5-position M12 connector is built to fit 14 to 16AWG conductor range wire and 8 to 14mm OD range cable. The M12FT5LF90 from L-com comes with a screw in type attachment and does not require any special tools for installation. Our black L-code field termination connector is designed ideally for applications of up to 16A, 63V. The male L-code connectors have male power pins with a female ground pin and female L-code connectors have female power pins with a male ground pin.

L-com has one of the largest in-stock selections of M12 sensor L-code female field termination connectors for international and domestic orders. Place your online order right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 5-position L-code connector for your requirements.


Features
  • M12 DC Power, 5 Position, L-Code 90° Right Angle Female Field Termination Connector
  • Fit for 14 to 16AWG conductor range and 8.0 to 14.0mm OD range
  • Screw in type; no special tools are required for installation
  • IP67 waterproof rating when properly installed and mated with a temp range of -40° to +105°C and capable of supporting substantial power of up to 16A, 63VDC
  • L code cables are typically used in DC power applications; Male L-code connectors have Male Power pins with a Female Ground pin; Female L-code connectors have Female Power pins with a Male Ground pin

Application
  • Motors and drivers
  • Control panels and lighting systems
  • Fieldbus modules
  • Robotics
  • Sensors and actuator systems

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.